376744-000   |   OCC1C-B-43A-NNSEC-C01

OCC1C compact CWDM, 8 channels + upgrade port, single demux, 1431 nm starting wavelength, 0.9 mm cable

Product Classification  
Product Type   CWDM component
Product Series   OCC1C
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   8-channel CWDM
Interface, input   Stub tail
Interface, output   Stub tail
Application   For use in FOSC closures
Circuits, quantity   1
Functionality   Demultiplexing
Multiplexers, quantity   1
Package, quantity   1
Port Type, optional   Upgrade port
Technology Type   Free space optics
   
Dimensions  
Pigtail Diameter   0.90 mm   |   0.04 in
Pigtail length, input   2.50 m   |   8.20 ft
Pigtail length, output   2.50 m   |   8.20 ft
   
Mechanical Specifications  
Device Type   Component, rectangular
   
Optical Specifications  
Starting Wavelength   1431.00 nm
Channel Spacing   Skipped channels