954554-000   |   OCC1O-13200-NNNQNQF

OCC1O Wideband Splitter, low loss planar, singlemode, 1x32, symmetrical ratio, 0.250 mm cable, light duty housing

Product Classification  
Product Type   Splitter component
Product Series   OCC1O
Regional Availability   North America
   
General Specifications  
Distribution Type   1 x 32 splitter
Interface, input   Stub tail
Interface, output   Stub tail
Split Ratio   Symmetrical
Application   For use in FOSC closures
Circuits, quantity   1
Functionality   Splitting
Package, quantity   1
Splitter, quantity   1
Technology Type   Planar lightwave circuit (PLC)
   
Dimensions  
Pigtail Diameter   0.25 mm   |   0.01 in
Pigtail length, input   2.50 m   |   8.20 ft
Pigtail length, output   2.50 m   |   8.20 ft
   
Mechanical Specifications  
Device Type   Component, rectangular
   
Environmental Specifications  
Qualification Standard   Telcordia GR-1209-CORE   |   Telcordia GR-1221-CORE