392593-000   |   FOSC-OC-3DGD120AS22T

FOSC™ D-TRAY-72 type, DWDM, 12 channels, demux, 1561.42 nm starting wavelength, skipped channel spacing, SC/APC ports

Product Classification  
Product Type   DWDM splice tray
Product Series   FOSC-OC
Product Brand   FOSC™
Regional Availability   North America
   
General Specifications  
Distribution Type   12-channel DWDM
Interface, input   Stub tail
Interface, output   SC
Application   For use in FOSC closures
Circuits, quantity   1
Functionality   Demultiplexing
Interface Feature, output   APC
Multiplexers, quantity   1
Package, quantity   1
Port Type, optional   Tx and Rx test fibers   |   Upgrade port
   
Dimensions  
Depth   10.67 mm   |   0.42 in
Height   375.92 mm   |   14.80 in
Pigtail Diameter   0.25 mm   |   0.01 in
Width   152.40 mm   |   6.00 in
   
Mechanical Specifications  
Device Type   FOSC splice tray
   
Optical Specifications  
Starting Wavelength   1561.42 nm
Channel Spacing   Skipped channels