860633528   |   OCM1-SP21800L2

OCM1 LGX Style Fiber Optic Splitter Module, Planar, two 1x8 Splitter, singlemode, LC/APC, symmetrical split ratio

Product Classification  
Product Type   Splitter module
Product Series   LGX   |   OCM1
Regional Availability   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   1 x 8 splitter
Interface, input   LC
Interface, output   LC
Split Ratio   Symmetrical
Application   For use with LGX panels
Circuits, quantity   2
Functionality   Splitting
Interface Feature, input   APC
Interface Feature, output   APC
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   1
Technology Type   Planar lightwave circuit (PLC)
   
Dimensions  
Depth   127.00 mm   |   5.00 in
Height   129.54 mm   |   5.10 in
Width   58.42 mm   |   2.30 in
   
Mechanical Specifications  
Device Type   Standard VAM
Access   Front