Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   N Female
Color   White
   
Electrical Specifications  
Operating Frequency Band   555 – 6000 MHz
3rd Order IMD   -163.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.2 dB @ 555–2700 MHz   |   0.4 dB @ 2700–3800 MHz   |   0.45 dB @ 3800–4900 MHz   |   0.9 dB @ 4900–6000 MHz
Peak Power, maximum   3 kW
Power Rating, Splitting   300 W
Reflected Power, maximum   300 W
Return Loss, minimum   19.1 dB
Split Loss   4.8 dB
VSWR   1.25:1
   
Outline Drawing  
   
Mechanical Specifications  
Coupling Nut Proof Torque   4.50 N-m   |   3.32 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   43.00 mm   |   1.69 in
Length   202.00 mm   |   7.95 in
Width   61.00 mm   |   2.40 in
Net Weight   370.00 g   |   0.82 lb
   
Packed Dimensions  
Height   52.0 mm   |   2.0 in
Length   250.0 mm   |   9.8 in
Width   72.0 mm   |   2.8 in
Shipping Weight   450.00 g   |   0.99 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink