Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   4.3-10 Male
Color   Black
   
Electrical Specifications  
Operating Frequency Band   0 – 6000 MHz
Average Power at Temperature   1.7 W @ 60 °C
Average Power, maximum   2 W
Impedance   50 ohm
VSWR   1.15
   
Derating Curve  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Diameter, maximum   20.00 mm   |   0.79 in
Length   38.00 mm   |   1.50 in
Net Weight   55.00 g   |   0.12 lb
   
Packed Dimensions  
Height   68.0 mm   |   2.7 in
Length   58.0 cm   |   22.8 in
Width   53.0 mm   |   2.1 in
Shipping Weight   75.00 g   |   0.17 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink