Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   4.3-10 Male
Color   Black
   
Electrical Specifications  
Operating Frequency Band   0 – 6000 MHz
Average Power, maximum   100 W
Impedance   50 ohm
VSWR   1.20
   
Derating Curve  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   89.00 mm   |   3.50 in
Length   190.00 mm   |   7.48 in
Width   140.00 mm   |   5.51 in
Net Weight   2.00 kg   |   4.41 lb
   
Packed Dimensions  
Height   160.0 mm   |   6.3 in
Length   380.0 mm   |   15.0 in
Width   235.0 mm   |   9.3 in
Shipping Weight   2.45 kg   |   5.40 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink