Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   4.3-10 Female
Color   White
   
Electrical Specifications  
Operating Frequency Band   555 – 6000 MHz
3rd Order IMD   -165.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.3 dB @ 555–2700 MHz   |   0.55 dB @ 2700–3800 MHz   |   0.75 dB @ 3800–4900 MHz   |   1.4 dB @ 4900–6000 MHz
Peak Power, maximum   3 kW
Power Rating, Splitting   300 W
Reflected Power, maximum   300 W
Return Loss, minimum   19.1 dB
Split Loss   6.0 dB
VSWR   1.25 @ 555–2700 MHz   |   1.25:1 @ 2700–3800 MHz   |   1.3:1 @ 3800–6000 MHz
   
Outline Drawing  
   
Mechanical Specifications  
Coupling Nut Proof Torque   7.00 N-m   |   5.16 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   45.00 mm   |   1.77 in
Length   254.00 mm   |   10.00 in
Width   66.00 mm   |   2.60 in
Net Weight   390.00 g   |   0.86 lb
   
Packed Dimensions  
Height   55.0 mm   |   2.2 in
Length   315.0 mm   |   12.4 in
Width   77.0 mm   |   3.0 in
Shipping Weight   470.00 g   |   1.04 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink