Product Classification  
Brand   HomeConnect®
Product Type   Coaxial splitter
   
Environmental Specifications  
Grounding and Bonding Standard   UL 467 Ground Clamp Communication
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   SCTE
   
Electrical Specifications Isolation  
Isolation at Frequency Band, output to output, minimum   25 dB @ 1002–1218 MHz   |   28 dB @ 205–1002 MHz   |   30 dB @ 5–10 MHz   |   35 dB @ 10–205 MHz
   
Electrical Specifications  
Power Passing   No
Impedance   75 ohm
Operating Frequency Band   5 – 1218 MHz
Return Loss at Frequency Band, input, minimum   18 dB @ 1002–1218 MHz   |   20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum   18 dB @ 1002–1218 MHz   |   20 dB @ 5–1002 MHz
Designation, port 1   3.5 dB
Designation, port 2   7 dB
Insertion Loss at Frequency Band, port 1, typical   3.6 dB @ 5–400 MHz   |   4.0 dB @ 1002–1218 MHz   |   4.0 dB @ 400–1002 MHz
Insertion Loss at Frequency Band, port 2, typical   7.1 dB @ 5–400 MHz   |   8.0 dB @ 1002–1218 MHz   |   8.0 dB @ 400–1002 MHz
Frequency Response   ±0.3 dB
Spurious Signals/2nd Order Harmonics, before surge   <-100 dBc
Shielding Effectiveness, minimum   120 dB
Surge Capability Test Method   ANSI/SCTE 81   |   Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform   100 kHz ring wave waveform
   
General Specifications  
Device Type   Splitter
Mounting   Horizontal
Video Ports, quantity   3
Application   Indoor   |   Outdoor
   
Packed Dimensions  
Carton Quantity   300
Height   203.20 mm   |   8.00 in
Length   520.70 mm   |   20.50 in
Width   330.20 mm   |   13.00 in
Shipping Weight   19.96 kg   |   44.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CE 

Logo
Add Cancel
Powered By OneLink