Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Tapper
Interface   N Female
Color   White
   
Electrical Specifications  
Operating Frequency Band   1695 – 2700 MHz   |   340 – 960 MHz   |   3500 – 4500 MHz   |   4900 – 6000 MHz
3rd Order IMD   -163.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   200 W
Coupling   13.0 dB
Coupling Tolerance   +0.25/-1.25dB @ 3500-4500 MHz   |   +0.3/-1dB @ 4900-6000 MHz   |   ±0.5dB @ 698-960 MHz   |   ±0.65dB @ 1695-2700 MHz   |   ±0.65dB @ 380-520 MHz   |   ±1.0dB @ 340-380 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   0.6 dB @ 1695–2700 MHz   |   0.6 dB @ 340–960 MHz   |   0.65 dB @ 3500–4500 MHz   |   0.65 dB @ 4900–6000 MHz
Peak Power, maximum   3 kW
Reflected Power, maximum   200 W
Return Loss at Frequency Band   19.1 dB @ 3500–4500 MHz   |   19.1 dB @ 4900–6000 MHz   |   20.8 dB @ 1695–2700 MHz   |   20.8 dB @ 340–960 MHz
   
Mechanical Specifications  
Coupling Nut Proof Torque   4.50 N-m   |   3.32 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Corrosion Test Method   IEC 60068-2-11, 30 days
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   25.00 mm   |   0.98 in
Length   141.00 mm   |   5.55 in
Width   43.00 mm   |   1.69 in
Net Weight   250.00 g   |   0.55 lb
   
Packed Dimensions  
Height   40.0 mm   |   1.6 in
Length   180.0 mm   |   7.1 in
Width   90.0 mm   |   3.5 in
Shipping Weight   300.00 g   |   0.66 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink