Products

de 27 resultados encontrados
Ver:
Comparar

Filtros

Featured
GROUNDING-BUSS-SERIES
Base Product
GROUNDING-BUSS-SERIES
Universal Ground Buss Bar Kits
GROUNDING-BUSS-SERIES
  • Product Type: Grounding bar
GROUNDING-BUSS-SERIES
  • Product Type: Grounding bar
GB-HK-DPU GB-HK-DPU
Universal Buss Bar Hardware Kit, UL467 Compliant
GB-HK-DPU
  • Product Type: Attachment kit
GB-HK-DPU
  • Product Type: Attachment kit
UGB-0210-G UGB-0210-G
Galvanized Ground Buss Bar (no HW), 1/4 in x 2 in x 10 in
UGB-0210-G
  • Product Type: Grounding bar
  • Length: 254.000 mm | 10 in
  • Height: 50.800 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGB-0210-G
  • Product Type: Grounding bar
  • Length: 254.000 mm | 10 in
  • Height: 50.800 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGB-0214-G UGB-0214-G
Galvanized Ground Buss Bar (no HW), 1/4 in x 2 in x 14 in
UGB-0214-G
  • Product Type: Grounding bar
  • Length: 355.600 mm | 14 in
  • Height: 50.800 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGB-0214-G
  • Product Type: Grounding bar
  • Length: 355.600 mm | 14 in
  • Height: 50.800 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGB-0412-G UGB-0412-G
Galvanized Ground Buss Bar (no HW), 1/4 in x 4 in x 12 in
UGB-0412-G
  • Product Type: Grounding bar
  • Length: 304.800 mm | 12 in
  • Height: 101.600 mm | 4 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGB-0412-G
  • Product Type: Grounding bar
  • Length: 304.800 mm | 12 in
  • Height: 101.600 mm | 4 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGB-0420-G UGB-0420-G
Galvanized Ground Buss Bar (no HW), 1/4 in x 4 in x 20 in
UGB-0420-G
  • Product Type: Grounding bar
  • Length: 508.000 mm | 20 in
  • Height: 101.600 mm | 4 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGB-0420-G
  • Product Type: Grounding bar
  • Length: 508.000 mm | 20 in
  • Height: 101.600 mm | 4 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210 UGBKIT-0210
Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
UGBKIT-0210
  • Product Type: Grounding bar
  • Length: 254 mm | 10 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210
  • Product Type: Grounding bar
  • Length: 254 mm | 10 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210-G UGBKIT-0210-G
Galvanized Ground Buss Bar Kit, 1/4 in x 2 in x 10 in
UGBKIT-0210-G
  • Product Type: Grounding bar
  • Length: 254.000 mm | 10 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210-G
  • Product Type: Grounding bar
  • Length: 254.000 mm | 10 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210-T UGBKIT-0210-T
Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
UGBKIT-0210-T
  • Product Type: Grounding bar
  • Length: 254 mm | 10 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210-T
  • Product Type: Grounding bar
  • Length: 254 mm | 10 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGBKIT-0212 UGBKIT-0212
Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
UGBKIT-0212
  • Product Type: Grounding bar
  • Length: 304.8 mm | 12 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in
UGBKIT-0212
  • Product Type: Grounding bar
  • Length: 304.8 mm | 12 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in
UGBKIT-0212-T UGBKIT-0212-T
Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
UGBKIT-0212-T
  • Product Type: Grounding bar
  • Length: 304.8 mm | 12 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in
UGBKIT-0212-T
  • Product Type: Grounding bar
  • Length: 304.8 mm | 12 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in
UGBKIT-0214 UGBKIT-0214
Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
UGBKIT-0214
  • Product Type: Grounding bar
  • Length: 355.6 mm | 14 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in
UGBKIT-0214
  • Product Type: Grounding bar
  • Length: 355.6 mm | 14 in
  • Height: 50.8 mm | 2 in
  • Hole Size: 7/16 in | 7/16 in x 5/8 in