Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
View Obsolete Parts
Show more filters
539922-000 | JM-SIM-13S097SB | Obsolete
Jackmoon Fiber Optic Simplex Duct Plug, Size 1.375, for up to 1 cable with outer diameter between 18.0 and 24.6 mm
579110-000 | JM-SIM-35S291SQB | Obsolete
Jackmoon Simplex Square Duct Plug, Size 3.50, for up to 1 cable with outer diameter between 65.0 and 73.9 mm
594784-000 | JM-QUA-50Q192HG | Obsolete
Jackmoon Quadplex Duct Plug, Size 4.80, for up to 4 cables with outer diameter between 45.0 and 48.8 mm
627014-000 | JM-QUA-40Q142AG | Obsolete
Jackmoon Quadplex Duct Plug, Size 4.20, for up to 4 cables with outer diameter between 33.0 and 36.1 mm
631564-000 | JM-SIM-40S196SQB | Obsolete
Jackmoon Simplex Square Duct Plug, Size 4.00, for up to 1 cable with outer diameter between 35.1 and 49.8 mm
694748-000 | JM-SIM-32S196SQB | Obsolete
Jackmoon Simplex Square Duct Plug, Size 3.25, for up to 1 cable with outer diameter between 35.1 and 49.8 mm
758432-000 | JM-BLA-35D400N | Obsolete
Jackmoon Blank Duct Plug, Size 3.50, for duct opening between 86.9 and 96.5 mm, nut version
811476-000 | JM-BUS-142JMB110 | Obsolete
Jackmoon Bushing Sleeve, Size 1.42, one cable hole with diameter of 27.9 mm
822802-000 | JM-SIM-40S327HG | Obsolete
Jackmoon Simplex Duct Plug, Size 3.80, for up to 1 cable with outer diameter between 79.8 and 82.8 mm
834194-000 | JM-QUA-50Q142HG | Obsolete
Jackmoon Quadplex Duct Plug, Size 4.80, for up to 4 cables with outer diameter between 33.0 and 36.1 mm
839260-000 | JM-SIM-25S122SG | Obsolete
Jackmoon Simplex Duct Plug, Size 2.50, for up to 1 cable with outer diameter between 27.0 and 31.0 mm
856874-000 | JM-QUA-35Q118H | Obsolete
Jackmoon Quadplex Duct Plug, Size 3.50, for up to 4 cables with outer diameter between 27.9 and 30.0 mm
877840-000 | JM-SIM-35S256HG | Obsolete
Jackmoon Simplex Duct Plug, Size 3.40, for up to 1 cable with outer diameter between 59.9 and 65.0 mm
917850-000 | JM-SIM-42S291SQB | Obsolete
Jackmoon Simplex Square Duct Plug, Size 4.25, for up to 1 cable with outer diameter between 65.0 and 73.9 mm
998734-000 | JM-SIM-35S256AB | Obsolete
Jackmoon Simplex Duct Plug, Size 3.50, for up to 1 cable with outer diameter between 48.8 and 65.0 mm
A25290-000 | JM-SIM-07S020SB | Obsolete
Jackmoon Fiber Optic Simplex Duct Plug, Size 0.75, for up to 1 cable with outer diameter between 2.0 and 5.1 mm
A92769-000 | JM-BUS-136JMB026/7 | Obsolete
Jackmoon Bushing Sleeve, Size 1.36, seven cable hole with diameter of 6.6 mm
C43835-000 | JM-HOL-067JMH067 | Obsolete
Jackmoon Cable Port Hole Plug, Size 0.67, for cable port opening of 17.00 mm
C84258-000 | JM-SIM-50S157HG | Obsolete
Jackmoon Simplex Duct Plug, Size 4.80, for up to 1 cable with outer diameter between 37.1 and 39.9 mm
C85095-000 | JM-QUA-60Q196SG | Obsolete
Jackmoon Quadplex Duct Plug, Size 6.00, for up to 4 cables with outer diameter between 47.0 and 49.8 mm
D21504-000 | JM-SIM-15S020SB | Obsolete
Jackmoon Fiber Optic Simplex Duct Plug, Size 1.50, for up to 1 cable with outer diameter between 2.0 and 5.1 mm
D30443-000 | JM-SIM-07S040SB | Obsolete
Jackmoon Fiber Optic Simplex Duct Plug, Size 0.75, for up to 1 cable with outer diameter between 8.4 and 9.9 mm
D34944-000 | JM-SIM-13S043SB | Obsolete
Jackmoon Fiber Optic Simplex Duct Plug, Size 1.375, for up to 1 cable with outer diameter between 3.0 and 10.9 mm
E23652-000 | JM-SIM-11S020SB | Obsolete
Jackmoon Fiber Optic Simplex Duct Plug, Size 1.10, for up to 1 cable with outer diameter between 2.0 and 5.1 mm
E51003-000 | JM-HEX-60G192S-1W | Obsolete
Jackmoon Custom Duct Plug, Size 6.00, for up to 6 cables with outer diameter between 45.0 and 48.7 (5x), 38.1 and 41.9 mm (1x)
1 2 3 Previous Next 
Add Cancel
Powered By OneLink