Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
View Obsolete Parts
Show more filters
E53152-000 | JM-SIM-30S236SB | Obsolete
Jackmoon Simplex Duct Plug, Size 3.00, for up to 1 cable with outer diameter between 48.0 and 59.9 mm
E82048-000 | JM-SIM-60S256HG | Obsolete
Jackmoon Simplex Duct Plug, Size 5.80, for up to 1 cable with outer diameter between 61.0 and 65.0 mm
E92188-000 | JM-DUM-40ZG19-13 | Obsolete
Jackmoon Biplex Full-Round Gasket, Size 0.71, for up to 2 cables with outer diameter between 18.0 and 19.0 mm (1x), 12.0 and 13.0 mm (1x)
F07070-000 | JM-DUM-40ZG19-12 | Obsolete
Jackmoon Biplex Full-Round Gasket, Size 0.71, for up to 2 cables with outer diameter between 18.0 and 19.0 mm (1x), 11.0 and 12.0 mm (1x)
F15892-000 | JM-HEX-60G192S-1 | Obsolete
Jackmoon Custom Duct Plug, Size 6.00, for up to 6 cables with outer diameter between 45.0 and 48.7 (5x), 38.1 and 41.9 mm (1x)
F15976-000 | JM-BUS-167JMB114 | Obsolete
Jackmoon Bushing Sleeve, Size 1.67, one cable hole with diameter of 29.0 mm
F53603-000 | JM-DUM-40ZGH14 | Obsolete
Jackmoon Biplex Half-Round Gasket, Size 0.51, for up to 2 cables with outer diameter between 13.0 and 14.0 mm
F77121-000 | JM-SIM-70S550SG | Obsolete
Jackmoon Simplex Duct Plug, Size 7.00, for up to 1 cable with outer diameter between 136.9 and 141.0 mm
1 2 3 Previous Next 
Add Cancel
Powered By OneLink