Product Classification  
Product Type   Adapter
   
Dimensions  
Inside Length   22.23 mm   |   0.88 in
Inside Width   22.23 mm   |   0.88 in
Outside Length   44.96 mm   |   1.77 in
Outside Width   49.81 mm   |   1.96 in
   
General Specifications  
Adapter Type   Angle adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Installation Torque, maximum   15.0 ft lb
Installation Torque, minimum   11.0 ft lb
Material Thickness   4.191 mm   |   0.165 in
Maximum Loading   Triple stack, 1-5/8 in cable
Mounting   M10 tapped hole
   
Packed Dimensions  
Height   14.2 cm   |   5.6 in
Length   10.2 cm   |   4.0 in
Shipping Weight   2.33 kg   |   5.14 lb
Width   14.2 cm   |   5.6 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink