Product Classification  
Product Type   Adapter
   
Dimensions  
Outside Length   1178.56 mm   |   46.40 in
Outside Width   1285.24 mm   |   50.60 in
   
General Specifications  
Adapter Type   Adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   2.591 mm   |   0.102 in
Maximum Loading   Double stack, 1-5/8 in cable
Mounting   3/4 in through hole
   
Packed Dimensions  
Height   14.0 cm   |   5.5 in
Length   8.0 cm   |   3.1 in
Shipping Weight   0.97 kg   |   2.14 lb
Width   14.0 cm   |   5.5 in