Product Classification  
Product Type   Clamp set
   
Dimensions  
Outside Length   19.05 mm   |   0.75 in
Outside Width   73.03 mm   |   2.88 in
   
General Specifications  
Adapter Type   Adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   2.591 mm   |   0.102 in
Maximum Loading   Triple stack, 1-5/8 in cable
Mounting   3/8 in through hole
   
Packed Dimensions  
Height   5.0 cm   |   2.0 in
Length   1.0 cm   |   0.4 in
Shipping Weight   0.25 kg   |   0.55 lb
Width   8.0 cm   |   3.1 in