Product Classification  
Product Type   Adapter
   
Dimensions  
Height   34.93 mm   |   1.38 in
Outside Length   85.73 mm   |   3.38 in
Outside Width   41.28 mm   |   1.63 in
   
General Specifications  
Adapter Type   Adapter
Material Type   Stainless steel
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   2.591 mm   |   0.102 in
Maximum Loading   Double stack, 1-5/8 in cable
Mounting   3/4 in through hole
   
Packed Dimensions  
Height   12.0 cm   |   4.7 in
Length   1.0 cm   |   0.4 in
Shipping Weight   0.58 kg   |   1.28 lb
Width   11.0 cm   |   4.3 in