alert
Obsolete

This product was discontinued on: September 16, 2015

Replaced By:
SSH-114
SnapStak® Hanger for 1-1/4 in coaxial cable
For other alternatives, please contact us for more information.

252116

Universal Snap-in Hanger for 1-1/4 in corrugated, smoothwall, and braided coaxial cable

Product Classification  
Brand   I-Line
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-1/4 in
Compatible Diameter, maximum   43.180 mm   |   1.700 in
Compatible Diameter, minimum   37.592 mm   |   1.480 in
Height   41.00 mm   |   1.61 in
Length   86.00 mm   |   3.39 in
Width   38.80 mm   |   1.53 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/4 in drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   17.0 cm   |   6.7 in
Length   10.0 cm   |   3.9 in
Shipping Weight   0.72 kg   |   1.58 lb
Width   13.0 cm   |   5.1 in
Add Cancel
Powered By OneLink