Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   2-1/4 in
Compatible Diameter, maximum   59.944 mm   |   2.360 in
Compatible Diameter, minimum   58.166 mm   |   2.290 in
Height   82.00 mm   |   3.23 in
Length   110.00 mm   |   4.33 in
Width   38.10 mm   |   1.50 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Standard butterfly hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/8 in (M10) drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   33.0 cm   |   13.0 in
Length   6.0 cm   |   2.4 in
Shipping Weight   0.74 kg   |   1.64 lb
Width   22.0 cm   |   8.7 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink