43211A

Butterfly Hanger for 1/2 in or 3/8 in coaxial cable and elliptical waveguide 180, 220, and 240

Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1/2 in
Compatible Diameter, maximum   16.256 mm   |   0.640 in
Compatible Diameter, minimum   10.414 mm   |   0.410 in
Height   31.75 mm   |   1.25 in
Length   40.64 mm   |   1.60 in
Width   38.10 mm   |   1.50 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Standard butterfly hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Ordering Note   CommScope® standard product in Mexico, Central America, and South America   |   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/8 in (M10) drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   14.8 cm   |   5.8 in
Length   9.0 cm   |   3.5 in
Shipping Weight   0.34 kg   |   0.75 lb
Width   10.6 cm   |   4.2 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink