Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1/4 in
Compatible Diameter, maximum   8.128 mm   |   0.320 in
Compatible Diameter, minimum   5.842 mm   |   0.230 in
Height   38.00 mm   |   1.50 in
Length   35.00 mm   |   1.38 in
Width   16.00 mm   |   0.63 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Click-on hanger
Cables per Hanger   2
Color   Black
Material Type   Engineered plastic
Maximum Stack Height 3
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Mounting   M8 through hole
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   30.4 cm   |   12.0 in
Length   2.5 cm   |   1.0 in
Shipping Weight   0.09 kg   |   0.20 lb
Width   27.9 cm   |   11.0 in