Product Classification  
Brand   SnapStak®
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-5/8 in
Compatible Diameter, maximum   52.070 mm   |   2.050 in
Compatible Diameter, minimum   48.260 mm   |   1.900 in
Height   41.00 mm   |   1.61 in
Length   90.00 mm   |   3.54 in
Width   50.90 mm   |   2.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Maximum Stack Height 2
Ordering Note   CommScope® standard product in Asia Pacific   |   CommScope® standard product in Mexico, Central America, and South America   |   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/4 in drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   22.0 cm   |   8.7 in
Length   14.4 cm   |   5.7 in
Shipping Weight   0.60 kg   |   1.32 lb
Width   15.0 cm   |   5.9 in