alert
Obsolete

This product was discontinued on: June 30, 2012

For other alternatives, please contact us for more information.

244374

Torque Wrench for LDF7-50A connectors, 2-1/4 in opening; Obsolete

Product Classification  
Product Type   Wrench
   
Dimensions  
Nominal Size   1-5/8 in
Wrench Opening   57.15 mm   |   2 1/4 in
   
General Specifications  
Tool Type   Torque wrench
Application   Attaches connectors to coaxial cable
Material Type   Steel
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Calibration   6 mo
Torque Tolerance   -1/+2
Torque Value (minimum)   47.45 N-m   |   35.00 ft lb
   
Packed Dimensions  
Height   65.4 cm   |   25.7 in
Length   10.8 cm   |   4.3 in
Shipping Weight   1.81 kg   |   3.99 lb
Width   10.8 cm   |   4.3 in
Add Cancel
Powered By OneLink