Product Classification  
Product Type   Wrench
   
Dimensions  
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   1/4 in   |   2-1/4 in   |   3/8 in   |   5/8 in   |   7/8 in
Wrench Opening   31.75 mm   |   1 1/4 in
   
General Specifications  
Tool Type   Torque wrench
Application   Torques DIN connectors
Material Type   Steel
Ordering Note   CommScope® standard product in Asia Pacific
Package Quantity   1
   
Mechanical Specifications  
Calibration   6 mo
Torque Tolerance   -0/+2
Torque Value (minimum)   25.08 N-m   |   18.50 ft lb
   
Packed Dimensions  
Height   38.1 cm   |   15.0 in
Length   7.3 cm   |   2.9 in
Shipping Weight   0.89 kg   |   1.96 lb
Width   7.3 cm   |   2.9 in