Product Classification  
Product Type   Wrench
   
Dimensions  
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   1/4 in   |   2-1/4 in   |   3/8 in   |   5/8 in   |   7/8 in
Wrench Opening   20.64 mm   |   13/16 in
   
General Specifications  
Tool Type   Torque wrench
Application   Torques Type N connectors
Material Type   Steel
Ordering Note   CommScope® standard product in Asia Pacific
Package Quantity   1
   
Mechanical Specifications  
Calibration   6 mo
Torque Tolerance   -5/+0
Torque Value (minimum)   2.26 N-m   |   20.00 in lb
   
Packed Dimensions  
Height   25.7 cm   |   10.1 in
Length   8.9 cm   |   3.5 in
Shipping Weight   0.33 kg   |   0.73 lb
Width   8.9 cm   |   3.5 in