Product Classification  
Product Type   Cold shrink kit
   
Dimensions  
Nominal Size   1/2 in   |   1/4 in   |   7/8 in
Cable Diameter for Seal, maximum   21.34 mm   |   0.84 in
Cable Diameter for Seal, minimum   7.37 mm   |   0.29 in
Inner Diameter   51.31 mm   |   2.02 in
Length   254.00 mm   |   10.00 in
Width   53.85 mm   |   2.12 in
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Applications per Kit   One 1/4 in–1/2 in to 7/8 in
Color   Black
Includes   One EPDM rubber tube   |   One sealing foam strip
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.6.0   |   MIL-STD-1344A, Method 1002
   
Packed Dimensions  
Height   300.0 mm   |   11.8 in
Length   46.0 mm   |   1.8 in
Shipping Weight   0.18 kg   |   0.40 lb
Width   70.1 mm   |   2.8 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink