245172

Cold shrink Kit for 1-5/8 in or 1-1/4 in to 1/4 in through 1/2 in connections

Product Classification  
Product Type   Cold shrink kit
   
Dimensions  
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   1/4 in   |   3/8 in
Cable Diameter for Seal, maximum   30.48 mm   |   1.20 in
Cable Diameter for Seal, minimum   7.37 mm   |   0.29 in
Inner Diameter   69.85 mm   |   2.75 in
Length   330.20 mm   |   13.00 in
Width   72.39 mm   |   2.85 in
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Applications per Kit   One 1/4 in–1/2 in to 1-5/8 in or 1-1/4 in
Color   Black
Includes   One EPDM rubber tube   |   One sealing foam strip
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.6.0   |   MIL-STD-1344A, Method 1002
   
Packed Dimensions  
Height   30.0 cm   |   11.8 in
Length   8.0 cm   |   3.1 in
Shipping Weight   0.34 kg   |   0.74 lb
Width   8.0 cm   |   3.1 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink