Product Classification  
Product Type   Weatherproofing tape
   
Dimensions  
Length   609.60 mm   |   24.00 in
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   1/4 in   |   2-1/4 in   |   3/8 in   |   5/8 in   |   7/8 in
Width   63.50 mm   |   2.50 in
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Applications per Kit   One 1/2 in–2-1/4 in   |   One 1/2 in–7/8 in   |   One 1/2 in–7/8 in to device   |   Two 1/2 in–1/2 in
Color   Black
Material Type   Butyl rubber tape
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   Butyl test method in QUV weatherometer cycle of 8 hours UV at 150 °F then 4 hours of condensation at 104 °F
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.6.0   |   MIL-STD-1344A, Method 1002
   
Packed Dimensions  
Height   6.4 cm   |   2.5 in
Length   2.5 cm   |   1.0 in
Shipping Weight   0.17 kg   |   0.37 lb
Width   69.9 mm   |   2.8 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink