Product Classification  
Product Type   Weatherproofing tape
   
Dimensions  
Length   6.10 m   |   20.00 ft
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   1/4 in   |   2-1/4 in   |   3/8 in   |   5/8 in   |   7/8 in
Width   50.80 mm   |   2.00 in
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Applications per Kit   Four 1/2 in–1/2 in   |   Four 1/2 in–7/8 in to device   |   One 1/2 in–2-1/4 in   |   Two 1/2 in–7/8 in
Color   Black
Material Type   PVC tape
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   PVC tape test method UL 510, ASTM D1000
Weather Resistance Test Method   04AS00-03.6.0   |   MIL-STD-1344A, Method 1002
   
Packed Dimensions  
Height   6.4 cm   |   2.5 in
Length   5.1 cm   |   2.0 in
Shipping Weight   0.08 kg   |   0.19 lb
Width   6.4 cm   |   2.5 in