Product Classification  
Product Type   Weatherproofing tape
   
Dimensions  
Length   4.57 m   |   15.00 ft
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   1/4 in   |   2-1/4 in   |   3/8 in   |   5/8 in   |   7/8 in
Width   38.10 mm   |   1.50 in
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Applications per Kit   Four 1/2 in–1/2 in   |   One 1/2 in–2-1/4 in   |   Two 1/2 in–7/8 in   |   Two 1/2 in–7/8 in to device
Color   Black
Material Type   Silicone tape
Ordering Note   CommScope® non-standard product
Package Quantity   2
   
Mechanical Specifications  
UV Resistance Test Method   ASTM D518, Test Method B
Weather Resistance Test Method   04AS00-03.6.0   |   MIL-STD-1344A, Method 1002
   
Packed Dimensions  
Height   8.3 cm   |   3.3 in
Length   0.6 cm   |   0.3 in
Shipping Weight   0.10 kg   |   0.21 lb
Width   8.3 cm   |   3.3 in