alert
Obsolete
Replaced By:
SEC-412
SnapSeal™ Entry Cushion with 4 holes for 1/2 in corrugated coaxial cable
For other alternatives, please contact us for more information.

204679A-6

Boot Assembly, 4 in, for 1/2 in air corrugated coaxial cable

Product Classification  
Product Type   Boot assembly
   
Dimensions  
Nominal Size   1/2 in
Height   101.60 mm   |   4.00 in
Length   76.20 mm   |   3.00 in
   
General Specifications  
Cable Type   Air
Cables per Cushion   1
Color   Black
Includes   Boot   |   Cushion   |   Two clamps
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.9.0   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   149.9 mm   |   5.9 in
Length   79.8 mm   |   3.1 in
Shipping Weight   0.64 kg   |   1.42 lb
Width   149.9 mm   |   5.9 in
Add Cancel
Powered By OneLink