Product Classification  
Product Type   Entry cushion
   
Dimensions  
Nominal Size   7/8 in
Height   101.60 mm   |   4.00 in
Length   31.75 mm   |   1.25 in
   
General Specifications  
Cable Type   Corrugated
Cables per Cushion   3
Color   Black
Includes   Compression ring   |   SnapSeal™ entry cushion
Material Type   Thermoplastic elastomer (TPE)
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.9.0
   
Packed Dimensions  
Height   169.9 mm   |   6.7 in
Length   99.8 mm   |   3.9 in
Shipping Weight   0.80 kg   |   1.76 lb
Width   129.8 mm   |   5.1 in