UGBA-36

Universal Ground Bar Assembly, three six-position ground bars, for 7-16 DIN, type N, or bolt-grounded surge arrestors

Product Classification  
Product Type   Grounding bar
   
Dimensions  
Height   50.80 mm   |   2.00 in
Length   457.20 mm   |   18.00 in
Hole Size   1.3 in
   
General Specifications  
Material Type   Copper
Hole Distance, center to center   63.50 mm   |   2 1/2 in
Includes   Bulkhead mounting bar   |   Grounding bar   |   Insulators   |   Mounting brackets   |   Threaded rod   |   Universal hardware
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Material Thickness   6.350 mm   |   1/4 in
   
Packed Dimensions  
Height   654.1 mm   |   25.8 in
Length   57.2 mm   |   2.3 in
Shipping Weight   7.70 kg   |   16.98 lb
Width   247.7 mm   |   9.8 in