UGBA-DIN-34

Universal Ground Bar Assembly, three four-position ground bars, for 7-16 DIN or bolt-grounded surge arrestors

Product Classification  
Product Type   Grounding bar
   
Dimensions  
Height   50.80 mm   |   2.00 in
Length   723.90 mm   |   28.50 in
Hole Size   1.3 in
   
General Specifications  
Material Type   Copper
Hole Distance, center to center   137.16 mm   |   5.40 in
Includes   Bulkhead mounting bar   |   Grounding bar   |   Insulators   |   Mounting brackets   |   Threaded rod   |   Universal hardware
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Material Thickness   3.175 mm   |   1/8 in
   
Packed Dimensions  
Height   1016.0 mm   |   40.0 in
Length   63.5 mm   |   2.5 in
Shipping Weight   8.60 kg   |   18.96 lb
Width   63.5 mm   |   2.5 in