UGBA-DIN-36

Universal Ground Bar Assembly, three six-position ground bars, for 7-16 DIN or bolt-grounded surge arrestors

Product Classification  
Product Type   Grounding bar
   
Dimensions  
Height   50.80 mm   |   2.00 in
Length   1003.30 mm   |   39.50 in
Hole Size   1.3 in
   
General Specifications  
Material Type   Copper
Hole Distance, center to center   137.16 mm   |   5.40 in
Includes   Bulkhead mounting bar   |   Grounding bar   |   Insulators   |   Mounting brackets   |   Threaded rod   |   Universal hardware
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Material Thickness   3.175 mm   |   1/8 in
   
Packed Dimensions  
Height   1282.7 mm   |   50.5 in
Length   68.6 mm   |   2.7 in
Shipping Weight   8.60 kg   |   18.96 lb
Width   68.6 mm   |   2.7 in