alert
Obsolete

This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.

244495

Universal Connector Grounding Kit for 1/2 in through 1-5/8 in corrugated coaxial cable

Product Classification  
Product Type   Grounding kit
   
Dimensions  
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   5/8 in   |   7/8 in
Bonding Conductor Length   25.4 mm   |   1 in
Cable Jacketing Removal Length, maximum   25.4 mm   |   1 in
Cable Jacketing Removal Length, minimum   22.9 mm   |   0.9 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Grounding Kit Type   Connector Grounding Kits
Cable Type   Corrugated
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa
Color   Black
Bonding Conductor Material   Copper
Bonding Conductor Jacketing Material   PVC
Grounding Strap Material   Stainless steel
Includes   M6 hardware   |   One copper line tap   |   One CTAP cover   |   One grounding assembly   |   One grounding clamp
Lug Attachment   Factory attached
Lug Type   Two-hole lug
Package Quantity   1
   
Mechanical Specifications  
Thread Size   M6
   
Packed Dimensions  
Height   142.7 mm   |   5.6 in
Length   79.0 mm   |   3.1 in
Shipping Weight   3.45 kg   |   7.61 lb
Width   142.7 mm   |   5.6 in