alert
Obsolete

This product was discontinued on: September 30, 2012

For other alternatives, please contact us for more information.

CGT78

Connector Grounding Kit for Mounting Rail for 7/8 in connectors

Product Classification  
Product Type   Grounding kit
   
Dimensions  
Nominal Size   7/8 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Grounding Kit Type   Connector Grounding Kits
Cable Type   Corrugated
Ordering Note   CommScope® non-standard product
Includes   3/8 in hardware   |   One 3/8 channel nut with spring   |   One aluminum channnel
Package Quantity   1
   
Mechanical Specifications  
Thread Size   3/8 in   |   M10
   
Packed Dimensions  
Height   152.4 mm   |   6.0 in
Length   25.4 mm   |   1.0 in
Shipping Weight   0.23 kg   |   0.50 lb
Width   203.2 mm   |   8.0 in