alert
Obsolete

This product was discontinued on: June 30, 2013

Replaced By:
CSGL7-06B2
SureGround® Compact Grounding Kit for 1-5/8 in corrugated coaxial cable
CSGL7-06B2-T
SureGround® Compact Grounding Kit for 1-5/8 in corrugated coaxial cable
For other alternatives, please contact us for more information.

SGPL7-06B2

SureGround® Plus Grounding Kit for 1-5/8 in corrugated coaxial cable

Product Classification  
Brand   SureGround®
Product Type   Grounding kit
   
Dimensions  
Nominal Size   1-5/8 in
Bonding Conductor Length   609.6 mm   |   24.0 in
Cable Jacketing Removal Length, maximum   59.1 mm   |   2.3 in
Cable Jacketing Removal Length, minimum   55.9 mm   |   2.2 in
Compatible Diameter, maximum   50.800 mm   |   2.000 in
Compatible Diameter, minimum   49.022 mm   |   1.930 in
Enclosure Length   127.0 mm   |   5.0 in
   
Electrical Specifications  
Current Handling   Tested to withstand 100,000 amps peak current surge
Current Handling Test Method   MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
Weatherproofing Method   EPDM rubber boot
   
General Specifications  
Grounding Kit Type   SureGround® Plus Grounding Kits
Cable Type   Corrugated
Ordering Note   CommScope® non-standard product
Color   Black
Bonding Conductor Material   Copper
Bonding Conductor Wire Size   6 gauge
Bonding Conductor Jacketing Material   PVC
Grounding Strap Material   Copper
Includes   Boot   |   Grounding kit   |   Hardware   |   Lug
Locking Bail Material   Stainless steel
Lug Attachment   Factory attached
Lug Type   Two-hole lug
Package Quantity   1
Rivet Material   Copper
   
Mechanical Specifications  
Blowing Rain Test Method   MIL-STD-810, Method 506
Corrosion Test Method   MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method   MIL-STD-810, Method 521
Humidity Test Method   MIL-STD-1344, Method 1002
Immersion Test Method   IEC 60529:2001, IP68
Thread Size   3/8 in
UV Resistance Test Method   MIL-STD-810, Method 505
Vibration Test Method   MIL-STD-202, Method 214
   
Packed Dimensions  
Height   292.1 mm   |   11.5 in
Length   177.8 mm   |   7.0 in
Shipping Weight   1.01 kg   |   2.23 lb
Width   63.5 mm   |   2.5 in
Add Cancel
Powered By OneLink