UGBKIT-0212

Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)

Product Classification  
Product Type   Grounding bar
   
Dimensions  
Height   50.80 mm   |   2.00 in
Length   304.80 mm   |   12.00 in
Hole Size   7/16 in
   
General Specifications  
Material Type   Copper
Hole Distance, center to center   25.40 mm   |   1 in
Includes   Galvanized angle adapter   |   Grounding bar   |   Insulators   |   Mounting brackets   |   Universal hardware
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Material Thickness   6.350 mm   |   1/4 in
   
Packed Dimensions  
Height   169.9 mm   |   6.7 in
Length   99.8 mm   |   3.9 in
Shipping Weight   0.44 kg   |   0.96 lb
Width   129.8 mm   |   5.1 in