UGBKIT-0214-T

Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)

Product Classification  
Product Type   Grounding bar
   
Dimensions  
Height   50.80 mm   |   2.00 in
Length   355.60 mm   |   14.00 in
Hole Size   7/16 in   |   7/16 in x 5/8 in
   
General Specifications  
Material Type   Tinned copper
Hole Distance, center to center   19.05 mm   |   3/4 in
Includes   Galvanized angle adapter   |   Grounding bar   |   Insulators   |   Mounting brackets   |   Universal hardware
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Material Thickness   6.350 mm   |   1/4 in
   
Packed Dimensions  
Height   403.1 mm   |   15.9 in
Length   63.5 mm   |   2.5 in
Shipping Weight   2.64 kg   |   5.81 lb
Width   121.9 mm   |   4.8 in