UGBKIT-0414-T

Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)

Product Classification  
Product Type   Grounding bar
   
Dimensions  
Height   101.60 mm   |   4.00 in
Length   355.60 mm   |   14.00 in
Hole Size   1/4 in   |   7/16 in   |   7/16 in x 5/8 in
   
General Specifications  
Material Type   Tinned copper
Hole Distance, center to center   19.05 mm   |   3/4 in
Includes   Galvanized angle adapter   |   Grounding bar   |   Insulators   |   Mounting brackets   |   Universal hardware
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Material Thickness   6.350 mm   |   1/4 in
   
Packed Dimensions  
Height   450.9 mm   |   17.8 in
Length   50.8 mm   |   2.0 in
Shipping Weight   3.74 kg   |   8.25 lb
Width   247.7 mm   |   9.8 in