UGBKIT

Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 19-1/2 in (6.4 mm x 63.5 mm x 495.3 mm)

Product Classification  
Product Type   Grounding bar
   
Dimensions  
Height   63.50 mm   |   2.50 in
Length   495.30 mm   |   19.50 in
Hole Size   7/16 in
   
General Specifications  
Material Type   Copper
Hole Distance, center to center   34.93 mm   |   1 3/8 in
Includes   Galvanized angle adapter   |   Grounding bar   |   Insulators   |   Mounting brackets   |   Universal hardware
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Material Thickness   6.350 mm   |   1/4 in
   
Packed Dimensions  
Height   668.0 mm   |   26.3 in
Length   68.6 mm   |   2.7 in
Shipping Weight   2.01 kg   |   4.44 lb
Width   71.1 mm   |   2.8 in