Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   7/8 in
Compatible Diameter, maximum   31.191 mm   |   1.228 in
Compatible Diameter, minimum   27.788 mm   |   1.094 in
Height   48.90 mm   |   1.93 in
Length   33.40 mm   |   1.32 in
Width   20.19 mm   |   0.80 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Hanger Type   Self locking hanger
Cables per Hanger   1
Color   Black
Material Type   Polyamide PA12
Maximum Stack Height 2
Package Quantity   50
   
Mechanical Specifications  
Flammability Test Method   UL 94-HB
Maximum Load   850 N   |   191 lbf
Toxicity Index Test Method   IEC 60754-2
UV Resistance, minimum with no degradation   ≥500 hours exposure in accelerated UV life chamber
   
Packed Dimensions  
Height   19.0 cm   |   7.5 in
Length   16.5 cm   |   6.5 in
Shipping Weight   0.88 kg   |   1.94 lb
Width   11.0 cm   |   4.3 in