250057-45B

Round Base, 45 mm stand-off, for RCT RADIAX® Coupling Mode Radiating cable

Product Classification  
Brand   RADIAX®
Product Type   Base
   
Dimensions  
Height   45.00 mm   |   1.77 in
Length   45.00 mm   |   1.77 in
Width   45.00 mm   |   1.77 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Adapter Type   Stand-off adapter
Color   Black
Material Type   Polyamide PA6
Ordering Note   CommScope® non-standard product
Package Quantity   100
   
Mechanical Specifications  
Flammability Test Method   UL 94 V-0
Toxicity Index Test Method   IEC 60754-2
UV Resistance, minimum with no degradation   ≥500 hours exposure in accelerated UV life chamber
   
Packed Dimensions  
Height   19.5 cm   |   7.7 in
Length   30.5 cm   |   12.0 in
Shipping Weight   2.46 kg   |   5.42 lb
Width   13.5 cm   |   5.3 in