alert
Obsolete

This product was discontinued on: October 1, 2013

Replaced By:
CSG158-06B1A
SureGround® Universal Compact Grounding Kit for 1-5/8 in corrugated and smoothwall coaxial cable
CSG158-12B2U
SureGround® Universal Compact Grounding Kit for 1-5/8 in corrugated and smoothwall coaxial cable
For other alternatives, please contact us for more information.

CSGL7-06B2-T

SureGround® Compact Grounding Kit for 1-5/8 in corrugated coaxial cable

Product Classification  
Brand   SureGround®
Product Type   Grounding kit
   
Dimensions  
Nominal Size   1-5/8 in
Bonding Conductor Length   609.6 mm   |   24 in
Cable Jacketing Removal Length, maximum   59.1 mm   |   2.3 in
Cable Jacketing Removal Length, minimum   55.9 mm   |   2.2 in
Compatible Diameter, maximum   50.800 mm   |   2.000 in
Compatible Diameter, minimum   49.022 mm   |   1.930 in
Enclosure Length   80.0 mm   |   3.2 in
Enclosure Width   69.9 mm   |   2 3/4 in
   
Electrical Specifications  
Current Handling   Tested to withstand 100,000 amps peak current surge
Current Handling Test Method   MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
Weatherproofing Method   Tinned copper strap contact overmolded with EPDM rubber
   
General Specifications  
Grounding Kit Type   Compact SureGround® Grounding Kits
Cable Type   Corrugated
Ordering Note   CommScope® non-standard product
Color   Black
Bonding Conductor Material   Tinned copper
Bonding Conductor Wire Size   16 mm²
Bonding Conductor Jacketing Material   PVC
Grounding Strap Material   Tinned copper
Includes   Grounding kit   |   Hardware   |   Lug
Locking Bail Material   Stainless steel
Lug Attachment   Factory attached
Lug Type   Two-hole lug
Package Quantity   1
Rivet Material   Tinned copper
   
Mechanical Specifications  
Blowing Rain Test Method   MIL-STD-810, Method 506
Corrosion Test Method   MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method   MIL-STD-810, Method 521
Humidity Test Method   MIL-STD-1344, Method 1002
Immersion Test Method   IEC 60529:2001, IP68
Thread Size   3/8 in
UV Resistance Test Method   MIL-STD-810, Method 505
Vibration Test Method   MIL-STD-202, Method 214
   
Packed Dimensions  
Height   203.2 mm   |   8.0 in
Length   76.2 mm   |   3.0 in
Shipping Weight   0.50 kg   |   1.10 lb
Width   127.0 mm   |   5.0 in