alert
Obsolete

This product was discontinued on: January 1, 2009

Replaced By:
PLUG-158
Cushion Plugs for 1-5/8 in corrugated coaxial cable
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Cushion plug
   
Dimensions  
Length   50.80 mm   |   2.00 in
   
General Specifications  
Cable Type   Corrugated
Accessories   Boot Assemblies
Color   Black
Includes   Five plugs
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   5
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.9.0   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   304.8 mm   |   12.0 in
Length   50.8 mm   |   2.0 in
Shipping Weight   0.30 kg   |   0.66 lb
Width   279.4 mm   |   11.0 in
Add Cancel
Powered By OneLink