alert
Obsolete

This product was discontinued on: January 1, 2009

For other alternatives, please contact us for more information.
Product Classification  
Brand   HELIAX®
Product Type   Grounding kit
   
Dimensions  
Nominal Size   1/2 in
Bonding Conductor Length   1524.0 mm   |   60 in
Cable Jacketing Removal Length, maximum   57.2 mm   |   2 1/4 in
Cable Jacketing Removal Length, minimum   57.2 mm   |   2 1/4 in
Compatible Diameter, maximum   16.510 mm   |   0.650 in
Compatible Diameter, minimum   15.494 mm   |   0.610 in
   
Electrical Specifications  
Current Handling   Tested to withstand 100,000 amps peak current surge
Current Handling Test Method   MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
Weatherproofing Method   Butyl and electric tape
   
General Specifications  
Grounding Kit Type   Standard Grounding Kits
Cable Type   Smoothwall
Accessories   Grounding Kits
Ordering Note   CommScope® non-standard product
Color   Black
Bonding Conductor Material   Copper
Bonding Conductor Wire Size   6 gauge
Bonding Conductor Jacketing Material   PE
Grounding Strap Material   Tin-coated bronze
Includes   3/8 in hardware   |   3/8 in lug   |   One roll of 2 in PVC tape   |   One roll of 2-1/2 in butyl rubber tape
Lug Attachment   Field attached
Lug Type   Two-hole lug
Package Quantity   1
Rivet Material   Aluminum
   
Mechanical Specifications  
Blowing Rain Test Method   MIL-STD-810, Method 506
Corrosion Test Method   MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method   MIL-STD-810, Method 521
Humidity Test Method   MIL-STD-1344, Method 1002
Immersion Test Method   IEC 60529:2001, IP68
Thread Size   3/8 in
UV Resistance Test Method   MIL-STD-810, Method 505
Vibration Test Method   MIL-STD-202, Method 214
   
Packed Dimensions  
Height   269.2 mm   |   10.6 in
Length   266.7 mm   |   10.5 in
Shipping Weight   0.81 kg   |   1.79 lb
Width   59.9 mm   |   2.4 in
Add Cancel
Powered By OneLink