Product Classification  
Product Type   Strut kit
   
General Specifications  
Diameter, nominal   2.4 m | 8 ft   |   3.0 m | 10 ft   |   3.7 m | 12 ft
Includes   Bracket   |   Hardware   |   Strut   |   Strut collar assembly
Material Type   Galvanized steel
   
Mechanical Specifications  
Aligning Function   Fixed
Mounting Pipe Length   5.00 ft
   
Packed Dimensions  
Gross Weight   18.1 kg   |   40.0 lb
Height   177.8 mm   |   7.0 in
Length   1778.0 mm   |   70.0 in
Volume   6102.4 in³
Width   431.8 mm   |   17.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

520477
Strut Collar Assembly
Add Cancel
Powered By OneLink