alert
Obsolete
For other alternatives, please contact us for more information.
Product Classification  
Product Type   X-bracing kit
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   1219.2 mm   |   48.0 in
Weight   20.0 kg   |   44.0 lb
   
General Specifications  
Application   Waveguide bridge kit, 24 in
Includes   Braces   |   U-bolts
Material Type   Hot dip galvanized steel
Mounting   Pipe, 88.9 mm (3-1/2 in) OD
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel
Powered By OneLink