Product Classification  
Portfolio   SYSTIMAX®
Product Type   Fiber breakout kit, rectangular
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type, body   Acrylonitrile butadiene styrene (ABS)
Material Type, tubing   Thermoplastic elastomer (TPE)
   
Dimensions  
Height   7.62 mm   |   0.30 in
Length   43.18 mm   |   1.70 in
Tube Inner Diameter   500.00 µm
Tube Length   609.6 mm   |   24.0 in
Tube Outer Diameter   900.00 µm
Width   17.78 mm   |   0.70 in
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Color   Black
Compatible Interface   LC   |   LC, keyed   |   SC   |   ST
Includes   Breakout unit   |   Instruction sheet   |   Snap together housing   |   Twelve buffer tubes, 24 in x 900 µm